??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23050.0512 Compact Spherical Washers-Conical Seats
HELP_VARIABLE
Company
Halder
Description
EH 23050. - Compact Spherical Washers Conical Seats, similar to DIN 6319
Bill of material
23050.0512 Compact Spherical Washers-Conical Seats
BESTNR
Ref. No.
23050.0512
ROT
Rotation
°
AUS
Version
Steel
D1
H13
13.0 mm
D2
14.8 mm
D3
25 mm
H
13.1 mm
FB
for bolt
M12
BELA
Load capacity for static load max.
38
G
Weight
34 g
Embedded user actions